Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Selección de modelo CAD
Delivery country
Productos disponibles: 1
HELP_VARIABLE
Company
Rittal
Description
IT Mounting panel, 19", 1 U - spray-finished, 19", RAL 9005
Bill of material
5302.204
BEST
Model No.
5302.204
BEZ1
Designation 1
IT Mounting panel, 19", 1 U
BEZ2
Designation 2
spray-finished, 19", RAL 9005
VE
Packs of
1
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Accesorios recomendados
    No related equipment available
Preview - Generation
3D
Dimensión
2D