Catalog navigation
Codice
For a part number search please enter it using a dot. e.g. “1500.510”
Selezione modello CAD
Delivery country
Prodotti disponibili: 2
HELP_VARIABLE
Company
Rittal
Description
VX IT Mounting Bracket - for 19"
Bill of material
5302.110
BEST
Model No.
BEZ1
Designation 1
BEZ2
Designation 2
W: 600 mm
B
For enclosures Width
600 mm
VE
Packs of
4
GEW
Weight
kg
CNSECLASS51
27-18-92-08
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
3D
Dimensione
2D