Catalog navigation
Codice
For a part number search please enter it using a dot. e.g. “1500.510”
Selezione modello CAD
Delivery country
Prodotti disponibili: 4
HELP_VARIABLE
Company
Rittal
Description
Rain canopies, sheet steel for CM
Bill of material
5001.330
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Rain canopies
BEZ2
Designation 2
for CM and TP
BEZ3
Designation 3
Sheet steel
B
For enclosures width
mm
T
For enclosures depth
400 mm
B1
Width
mm
H1
Height
42.5 mm
T1
Depth
418 mm
GEW
Weight
kg
CNSECLASS51
27-18-24-01
CNSECLASS70
27-18-24-05
CNSECLASS80
27-18-92-72
CNSETIM40
EC000331
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
3D
Dimensione
2D