Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
T-connector piece for TS punched rail 17 x 17 mm
Bill of material
9673.903
Model No. SV
9673.903
PDF Catalog
PDF Catalog
Designation 1
T-connector piece for Mini-TS Profil
Packs of
24
CNSECLASS51
27-18-92-34
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Gewicht
1.104 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D