Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Seleção de modelos em CAD
Delivery country
Available products: 1
HELP_VARIABLE
Company
Rittal
Description
Clipboard - Handles, external mounting accessories
Bill of material
6013.000
BEST
Model No. CP
6013.000 mm
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Clipboard
B
Width
225 mm
H
Height
315 mm
CNSECLASS51
27-18-92-34
CNSECLASS70
27-18-92-90
CNSECLASS80
27-18-92-67
CNSETIM40
EC000317
GEW
Gewicht
0.940 kg
Equipamentos relacionados
    No related equipment available
Preview - Generation
3D
Dimensão
2D