Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Селекция на CAD модел
Delivery country
Налични продукти: 1
HELP_VARIABLE
Company
Rittal
Description
Ring board - Handles, external mounting accessories
Bill of material
6013.500
BEST
Model No. CP
6013.500 mm
INFO
PDF Catalog
PDF Catalog
B
Width
225 mm
H
Height
315 mm
Взаимно свързана екипировка
    No related equipment available
Preview - Generation
3D
Размер
2D