Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Wybór modelu CAD
Delivery country
Dostępne producty: 1
HELP_VARIABLE
Company
Rittal
Description
VX 180° hinge for swing frame 19", large - VX 180° hinge for swing frame 19", large
Bill of material
8619.051
BEST
Model No.
8619.051
BEZ1
Designation 1
VX 180° hinge for swing frame 19", large
GEW
Weight
0.849 kg
Powiązane wyposażenie
    No related equipment available
Preview - Generation
3D
Wymiar
2D