Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Selección de modelo CAD
Delivery country
Productos disponibles: 1
HELP_VARIABLE
Company
Rittal
Description
Lockable and adjacent door for VX - Lockable and adjacent door for VX
Bill of material
8618.120
BEST
Model No.
8618.120
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Lockable and adjacent door
B
Width
800 mm
H
Height
2000 mm
GEW
Weight
40.000 kg
CNSECLASS51
27182203
CNSECLASS70
27182290
CNSECLASS80
27182204
CNSETIM40
EC000747
Accesorios recomendados
    No related equipment available
Preview - Generation
3D
Dimensión
2D