Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
3243 - Blue e+ Filterfan - air throughput 625 m³/h
Bill of material
3243.710
BEST
Model No.
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
B
Width
323 mm
H
Height
323 mm
T
Depth
21 mm
LL
air throughput
625/716 m³/h
SP
rated operating voltage
FARBE
Colour
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D