Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Селекция на CAD модел
Delivery country
Налични продукти: 2
HELP_VARIABLE
Company
Rittal
Description
3140 - Roof-mounted fan - Performance category 1000m³/h
Bill of material
3140.500 (2)
BEST
Model No.
DETAIL
Detail
BEZ1
Designation 1
Roof-mounted fan
BEZ2
Designation 2
Air throughput 1000m³/h
B
Width
400 mm
H
Height
133 mm
T
Depth
400 mm
LL
air throughput
1000m³/h
SP
rated operating voltage
ML
with fan
yes
CNSECLASS51
27-18-07-07
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
5.600 kg
Взаимно свързана екипировка
    No related equipment available
Preview - Generation
3D
Размер
2D