Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Selección de modelo CAD
Delivery country
Productos disponibles: 1
HELP_VARIABLE
Company
Rittal
Description
3145 - Centrifugal fans - Output class 320m³/h
Bill of material
3145.000
BEST
Model No. SK
3145.000
INFO
PDF Katalog
PDF Katalog
BEZ1
Designation 1
Tangential fans for 482,6mm (19")
BEZ2
Designation 2
Air throughput 320 m3/h
B
Width
482.6 mm
H
Height
88 mm
T
Depth
158 mm
LL
air throughput
320 m³/h
SP
rated operating voltage
115V 50/60Hz
ML
with fan
yes
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
2.040 kg
Accesorios recomendados
    No related equipment available
Preview - Generation
3D
Dimensión
2D